IESNA:LM-63-2002
[TEST]P1055177
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S290D840-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 2, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]411
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
358.7 354.7 353 350.3 346.4 340.7 334.5 327 318.7 309.4
299.8 289.7 277.8 266.8 254.9 242.6 230.3 217.6 204.4 191.2
178 165.3 152.1 138.9 126.2 113 98.9 86.2 73 60.2
47.9 36.5 25.5 15.8 7 1.3 0
358.7 360 357.4 353.4 347.7 337.6 326.1 312.1 297.6 281.3
264.6 247 229 210.1 192.1 174.1 156 138.5 121.3 104.2
87.9 72.5 57.6 44.8 33.8 27.3 21.1 15.4 10.5 6.6
4.4 2.6 1.8 1.3 0.4 0.4 0
358.7 355.6 351.6 341.5 326.1 307.2 286.1 262.9 238.7 213.6
188.6 164 140.7 119.1 97.6 78.7 61.5 47.5 40 33.4
27.7 22 17.1 13.2 10.1 7.9 6.2 4.8 4 3.1
2.6 1.8 1.3 0.9 0.9 0.4 0
358.7 355.6 348.1 331 309.9 284.4 255.8 225.9 194.7 165.3
138 113.4 89.7 69.4 53.2 44.8 37.8 31.6 25.9 20.7
16.3 13.2 10.5 8.8 7 5.7 4.8 4 3.5 2.6
2.2 1.8 1.3 0.9 0.4 0.4 0
358.7 356.5 349.4 330.1 305.5 276.9 244.4 211.9 179.3 149.9
123.5 97.6 75.2 57.1 47.5 40 33.4 27.3 22 17.6
14.1 11.4 9.2 7.9 6.6 5.3 4.4 3.5 3.1 2.6
1.8 1.3 1.3 0.9 0.4 0.4 0
